$ EZ-EDS Version 3.27.1.20191218 Generated Electronic Data Sheet [File] DescText = "Panduit Network Module"; CreateDate = 06-03-2020; CreateTime = 18:00:30; ModDate = 07-28-2020; ModTime = 22:28:27; Revision = 1.0; 1_IOC_Details_License = 0xF820A9D0; [Device] VendCode = 841; VendName = "Panduit, Inc."; ProdType = 43; ProdTypeStr = "Generic Device"; ProdCode = 3; MajRev = 2; MinRev = 80; ProdName = "VeriSafe 2.0 AVT Network Module"; Catalog = "VS2-NET"; Icon = "verisafe48.ico"; IconContents = "AAABAAMAEBAAAAEACABoBQAANgAAACAgAAABAAgAqAgAAJ4FAAAwMAAAAQAI" "AKgOAABGDgAAKAAAABAAAAAgAAAAAQAIAAAAAAAAAQAAww4AAMMOAAAAAQAA" "AAEAAP///wD+/v4A5ezsALbU1gCV1NoAidzjAI3c4wCQ1t0AuNzeAOnw8AD/" "/v4A/Pz7AM/j5ACQ2+IAY93uAEnS6gBL0OgASszjAErW7QBZ2u4Ai93nAM/k" "5QD7+/sA/f39AMbj5AB13+sAUNHnAEXE2gBIwdYASb/UAEe80QBMx9wARcHX" "AErP5gBr2+kAwd/gAP79/QDZ6+0Aed7rAEzW7QBEvNEASLrGAD+mkwA9n3cA" "P6B5AD+nlgBHv8sASMLWAETL4gBt2ugA1ufoAPf4+ACh3+UAW9ntAEfC1wBK" "ur0ATJtZAE2cVABSm2oAUZhoAEuYUQBMoGQAQ7y/AEO6zwBO0+oAmdrhAPj4" "+ADY5+gAdt3qAEnG2wBIwtEATKBmAFWfZABeoZ8Aera7AHm1uwBcoJ4AT5lf" "AE+ncgBFwtAARcLYAHDb6QDe7OwAuN/iAGDc7gBN0OUARLu2AEmhZgB1qKMA" "UMjRAD/H0QA/xs8AT8rUAHioogBLn2MAR7+6AE3O5ABZ2e0AwebqAKHa4ABd" "3/MAWOH2AEKzngBSpHoAgbW6AD/P2QB3t7sAfLS4AD/M1wCAt7sAT5xwAEu6" "pgBX3/QAT9rxAKHZ4ACv4OUAYt3vAEixlwBdonAAd7W5AELN1wCNwcUAjL7A" "AEXN2AB2ub8AV5lkAFa9pABQ0ucAU9LnAKbZ3wDB5ukAYNTkADmiuABNuq4A" "WaFXAEq7uwA/3OkAaMXMAGrBxwA/2+gARL28AFifUQBcyb4AQrTLAFbH2QC8" "3uEA4e/wAGrV5AA9qb0ASLvJAEypfQBBx8IARtnlALnT1wDE1toASdDcAD7M" "ygBNq4EAVMzYAECuxABmzdsA3enpAP38/ACH0t0ARsXYADmgtABQz+AATeb0" "ADq4wABgmJsAZ52hAEHI0gBP6PcAWd7tAEi90QBOx9sAhsrSAPz7+gDd6+wA" "btHeAE3D1QBAtMkAUtTmAFDDzABDqrAARq61AFXK1QBY2uwAQbDFAEavwwBw" "zdgA3+rqAP///gDI4eQAZs7cAEfE2AA8p7sAQ7rOAEzK3gBP0OUARLvPAD6u" "wgBEus4AaMjVAMje3wDV5ukAcsPRAFvN3QBSyNoARrzRAErE1wBVzN0AXcza" "AHO9yQDV5OYA9ff2AMri5QCc0tgAarnFAGe0wACWys8AxdvdAPT29QAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA19jZ" "2tvc3d4AAAAAAAAKzc7P0NHS09TV1goAAADAwcLDxMXGx8jJysvMwAAAsrO0" "tba3uLm6u7y9vr8AoqOkpaanqKmqq6ytrq+wsZKTlJWWl5iZmpucnZ6foKGC" "g4SFhoeIiYqLjI2Oj5CRc3RgdXZ3eHl6e3x9fn+AgWNkZWZnaGlqa2xtbm9w" "cXJTVFVWV1hZWltcXV5fYGFiQ0RFRkdISUpLTE1OT1BRUjM0NTY3ODk6Ozw9" "Pj9AQUIAJSYnKCkqKywtLi8wMTIAABcYGRobHB0eHyAhIiMkAAAACwwNDg8Q" "ERITFBUWAAAAAAABAgMEBQYHCAkKAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAACgA" "AAAgAAAAQAAAAAEACAAAAAAAAAQAAMMOAADDDgAAAAEAAAABAAD///8A9fX1" "AMzU1ADCzM0As8nKAJi/wgCZxMYAk8PEAKO8vADE09MA2t7cAPj29gCVuLoA" "hc3TAIbq8wCI8vwAmPT8AHTk8QB4zdUAidPXAKjFxwDd5eYAi7S4AGzq+gBM" "4fkAQuXzAEPd+AA92/cAPuTxAFzo+gCK2eEA4+blAJXu9gBT3fMARNHqAEbD" "2wBFvNIAQ8niAD6xxQBMzeIATNvzADXL5wCWxsgAfOj2AGPq+gA3pLoAOrrH" "AEG1ygBMyt0ARNv1AHTq9gC/y8sAzdvbAJHS1gA9rcIAU9PkAGPf8QBV2ewA" "W9vsAFre8QBk4vMASL7TAGfo9gDn6ukAiMnMAFXk+gA3m68AXOL1AFLP4QA2" "pbcAKoWXACd6egAmd4sAL4uPADSmsgBN1ewAaeX1AKHP1ABLw9QALIyjACh3" "WQA5h0gATKJJAFW2ZgBJp1oAN4dYACyJaAArmpgAOqa7AHPT3gBKxdoAS5Uz" "AFuzSwA8iDcAa7ZUAFGaXgAlh3cAO8rVAGjL2ADI19oAY+b5ADWdsgBa1uYA" "VZo1AHO2RgA4iYcAT6ufAEqbmAA6inkAaq9AAGisYQBy6fkAVeH0ADOPkQBT" "jjAATJljAL2+wAC4ursAusPEAGWnPABEuc0As8TEAHjj7wBFytwAMn5GAEan" "qgCKnZ0AV6unAEXDzABItrwAWq2zAHmlpwBFqLEAO8LNADuqvgBImFUAXJuh" "ADnT3wA62OQAO93pAESbiwBKlkMAZrRpAKLQ1ADs6egAUrdoAEDK1AA/z9oA" "gqaoADqcgQBTs3kAqLa4AHOztgA4zNkAPuLuAHuXlgBB4+8AbLG2ADmReABI" "qYEANZNVAFOuaAA3kpYAYrW5AKWpqAA7xdIAVba3AFXDzADi39wAXLJTAGS8" "xADGx8cAV6l9AGetswBnpqsAV8nYAFzl+QCJzdQALoqeAD2RaABNmXMARLvD" "ADGRpgCHv8QAZNztAGquXwA8trgAXLvFAEPo9gBk2eYAQrLFAFTM3ABKkk0A" "7PDyAEGvxAAylKoAJrzYAEXB1QC80dYAb52iAC650ABI5/kAKGtsADVqawBL" "v80Aben3AF7k7gAnfJEARJ6lAFPW6AAulKoAL5OkAHuvtADz7+0AJJ21ANTa" "2gARjqgAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA1dcEFBR5" "Ax8AAAAAAAAAAAAAAAAAAAAAAAAAAAAL1xaqu0XY2EW7rYMCCwAAAAAAAAAA" "AAAAAAAAAAAAY654OjwXZDy4F2/OZr6IAgsAAAAAAAAAAAAAAAAA1QXWxEw8" "vy8tLYYjJmbNzchPDNUAAAAAAAAAAAAAAB+YpUu4L9NG0lgveMW2htIvOjok" "1B8AAAAAAAAAAAA/ndEyOkpIhtFwQbBDQSF4WMPSTm/Rrh8AAAAAAAAAAQcn" "F1o2LzYhQ808zkM+zSywMGXP0LhEFgsAAAAAAAAUThe/RbJLsBe1acrKacpp" "r29kIT1IvjLMeQAAAAAAP74iOrJGeywdyS7KScvLV7qTySwscL6GuEuECgAA" "AABNxDq+RsVDN7wZGYp/xmPHk7wZvDtMIXi+uMgFAAAAAaohN7bDsH9VuhwZ" "kpcVFQlKvBmTnn9kNrKvsK3BAAA0vUy+SL86wFy0KRmSCMHBM4EcGWxbVL07" "wsM4rwMAAI+4OraycGpnubocmpq7BHmui5q8umdeaiwkT2a4FgALsUw6skVw" "s220a7WaHImFhZmammF9UWisQze2PTu3AJAeb2aGRDdRXoykrYuFnZiumIWa" "rZdsd5avsDYjTA2QHx5vIXBwTqCpa3WqimF0kKurgJynq2yNrKchOSE7YqgK" "WTwhIUNOoKGidaMuiaOkpJ2lLqYzaYeWp0M5KChiqB9ZOzwhQ0RWloyXmJma" "k5t+YZxhnXWeVJ9OQyEoIVmQkA1MISEhcFaRc4N1khwcfX2LGZMIlFBTlUs5" "OSg6NQAABxEhJCZDV4dTaQiIiYphhYuKiHaMjY5XcCMmITiPAAB5ekMwNjl7" "fF5fcX1+f4CBgoOEa1Fec4U5hiMoEQkAABUSb3AmL0NxcmhzcRZ0dXV2FklR" "d25XOngmS2QSPwAAASoQZCdlRGZgZ2hSUGlqa2xQW21uYCVaZSMYDgYBAAAA" "NFkyIVokOURHW1xcUltdW1JeX2BhOy8vKENiYwAAAAALTRFDKCMkTjdPUFFS" "U1NUVVZXJzsvWCIYOAUBAAAAAAA/QDJBKCRCMENERUZHSElKIzw5Ji9LGkxA" "PwAAAAAAAAA0NTIYIiY2Izc4ODk6Ozw3LzY9JRo+DQkAAAAAAAAAAAsJEyss" "KCckLS0mLi8tLyQkMDEoMg0zCwAAAAAAAAAAAAACBiAPIRsiIyQlJCYnKCka" "Fw4qAgAAAAAAAAAAAAAAAAAVFhMOFxgZGhoaGxwYHREeFB8AAAAAAAAAAAAA" "AAAAAAALAwwGDQ4PDxAQERITFAIAAAAAAAAAAAAAAAAAAAAAAAAAAQIDBAUG" "BwgECQoLAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAKAAAADAAAABgAAAAAQAIAAAAAAAACQAAww4AAMMOAAAAAQAA" "AAEAAP7+/gD2+fkA+Pf2ANnY1wCstLIAmKakAIaoqADn5uYA9Pb2AKixrwBq" "hYQAaZiZAJq5uwCm3eIAsfP3AKX0+gCJ8foAxPT1AJnl6ABvsbcAeZubAJmZ" "lwCzzMsAh5mXAJPv8QB56fcAbOv6AHPr+gCH7fgAmfP5AHLp9wCB3OUAqaqp" "AIjk6QB67PoAXOX5AEzi+gBF2/UAOdz5ADza9QAs1/EAVOP6AGvl9QB5pqkA" "xsbFAOzr7ABx3uMAe+PqAFTe8wBN1ekAS9vzADrm+QBk5/kAcub1AM3OzABj" "6vsARtbqADuswgBBtcsASb7SADqmuwAzlasAS8bbAE3N4gArutAAkrCvAI/I" "zAA+tMoALJWrADSdsgAsi6IARL3SALS6twBT2u0AU9bqAEezxwA3utEAibi6" "AEnC1gA2pbsAOrXFAGzp9gBj3vAAY9vrAFvU5ABLyt0AN7S7AEfF2QBS0+UA" "KIeHAB10hgAkdYsALZSoAETF2ABa3vEAXNztADeltQBp09oAM5akABtodgAZ" "bGkAI3dLADOMUQAyiWMAL4V2AC6DaAAMeH4AGoiUADvK1QBkzNYAdsjQAFGu" "TgBcyGgAZbtmAEyQUQAppLIAW+L0AGGvugDJ0tMAaOf3AEO5zQAaaFMAMG0v" "AGfFVwBUqTgAOoM5AEWIJwBIlzUAaMVtAC52VQBN0eQATZIwAHa9VgB1wlMA" "M4VYAGi0TAB6xnYADImRAFXh9AAmXCcAYqMnAHW4SAA5focAVqKrAFmYJwB1" "u2kAOJqwABlaSABSkkoAR6m1AMi8ugAYd3QAGKW3ADyqvgA0m60AR30ZACvD" "0QBpd3QA5dzbAIKBfgBqs3IANNHcAEa2xABWm1cAUZGVAFaHiAAqkpkAKaqy" "AEWHiQAybBoAQntJAAyuvQBk5PUANpSZADvZ6AA+5PEANuDuACp3eQBD5fIA" "V8R7AEmGVACZoJ8APuLvADrZ5QBB4u8AacqGAGu5wgBQum4AXciFAC51bwA3" "hYoA8vDvAI2RjgBUmWQAfoB9AN7s8wB4jIsAN6OpAErAeQA6wswAg42MAETO" "4gA3k4sA7+/wAM3MywAsWBgAJ32SAFaQGgA1jJQAc754ACFvhABsrzgAQ5Wb" "AOzv8QB3xGQAQ52nACV2iwBc6vgARer4ANvm6gBm4OQAK8flAMzZ4AAVq8gA" "UHZ2ADfN4gASl7IAD8HiACqImwBs9P8AS6qwAB1KSQApW1oAHVVVABZAPgBP" "yNMAd/L9AGf2/wAVWXAADZ7CAEx+gQD///8AAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAQEBAggCAgICAQAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAQAHIMTwjmNjY73wwDYCAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAACeF61zyUk43+Lv3zhJVWKxxAMBAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAABLKVgSkpeNRkbKqwqGyIiG19KWEbgNgAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAL8Uc++CGRsbd3RfVV9HdHR0dzUcIjHi5AoCAAAA" "AAAAAAAAAAAAAAAAAAAAAAABLNfv70kbNEk+OkU95ETSP0VcUF4jrBtT7+K+" "lgAAAAAAAAAAAAAAAAAAAAAAAAgFokDJXqxYOs7k7kZiYHg9SU9GWopbXTtR" "UklMlSABAAAAAAAAAAAAAAAAAAAAAReiMSoqUk7kzkaZeD+CSjAxiko/YGDS" "5EZQXhobSpXIAgAAAAAAAAAAAAAAAAACBVZJHhp0R9LOzoJJKSkpIyM32dkp" "OFU6OkbORTsqIl6VFQIAAAAAAAAAAAAAAAAWlTAedzpDWEU9VyTZ5Rvt7e3l" "7eXs7NkydHjk5GNLOxkw10gAAAAAAAAAAAAAAAN1dDV3XnjSQzBX2Ro35lGi" "rZWVS+brbewiIzJVPs5jkio1UqQHAAAAAAAAAAAAAQtAHipYPGLSQyQ3NzfZ" "6srn6em9ZOmxsawaGhopXj/Y2Es1GUAUAQAAAAAAAAAAdpjdHl6a0s5DMnd3" "2dra5+hosefo6WLFrSey2RoainRO0ktSGeFESAEAAAAAAAABj+OCrFDk0ngp" "N+XasrKyVpVQ5isrC2DasrLa2toa5YopOl47NVPj4AgAAAAAAAED390qSWLO" "PUnZYcfasrKy2tqxFsPD3uBssrLastqybRowMDxEPyrh4swAAAAAAAEr3VKs" "TppjVSM1vWfH2rKysmzAB9ve23ZZsrKy2jLFZy40MVs9PVKsrgoBAAAAANWV" "KjVfRtJgijfXqW+BbLKyslYJw9vbw9uxsrK4Msqpf8oiMEo9zj9SNGIHAAAA" "ARZUNVI+zmNJ2dzNfICjYq+yuLfI1dXD1QTFsrivoYt8cbRhNF5eWz1SNFQg" "AQAAAU2sKl5FRtjZd63PjdFo2rK4uLKtdtuedqWvr7Kv2sqQh9ZZIl5eRkZe" "UjcKAQAAAXUqKklbW2ApUXmM1rROt7a4uLIz1xQUvrevtravt2yp09aqrF4w" "Rs4/UneoAQAALaIeKkmV0nh0yc3TiL2opVa2uLi3sLAnJ7e2trKh1KixjISU" "PhowR848XneP1QAAzC8cdEnORYo0c8+HiNDIB2i2tmzQyq2Ora3Hsq9ZAxXF" "m4TRphswXs5DMDVtdgACFhkQrDApP4pRa36RwcUgzKe2r6aevy1ILQe+uLhs" "IHbFzYeIWVEwMDteMhlKSAABBHcZUjAwMIpRanxwtMUsIGw4uLfELS0gy7Vs" "uLi4wAeti3GAWVEwMDAwOCquCQIABDRSMCWKiklRam+ztMUsCV1Wx7JidrWd" "LcrHXVZswC2ti7u5WayKdDAwJV4nBAIBQSNJGSpJiopRiX2zwZogNsXHVri4" "wsgsxMnHsq3HIDbFi7u5l3cwMF4yJ14nBAABSDBfXjAwXop3c328u6bELai2" "uLivVrUVrbK4uLimBwXFesagayowXl4yJaw4NgIALFMqrDAwioqsoYu7vL2+" "v8Chtri4uMHBuLi4uLbCw6Wxb7OjqyqKXl4yMlK6vwAAB3UbNDA/R1d0spNv" "s7RztZ6lsLYlt1Bgtrivr6gDlnN6b7mBoayCOTEyMCq6AQAACI8cNDBDR2CK" "d4mDcXGBrQOdnKEzbK5sbK+wnJ0tpLF/cYiXMXRXOTkwXhsTAQAAARQQdzI/" "R5mKKkCLh5GjWaRdpRSmc6Gnp6YLqKKkpqmHiKqrKopPTz8lrBwMAQAAAEgf" "GzAwVZp4dFJqm42ElFqcnZ52DCsGDHYDn5xrfYyEoJehd12ZonQlNGE2AAAA" "AAd1HRoyMJI8PypMk4yEjZRjlSsElpaWlgQrlZd9kIWIgZh3gk+ZPzIpEI8I" "AAAAAAEUHR2KMD5GOl4qc4uMhY1/hmSOj3V1j45jZX6QhZGBiTBUREU5MCUQ" "HRcAAAAAAAADbhAcMjA5T1U3X0Z6g4SFfHJmhmVlZWZ+foeIh4aJgnc+PDmC" "JSMQdXYAAAAAAAACBncQIzJJeFVHdzBGeXpve3tvfH1+f3xxgHFygWs4d4I6" "OT4wJzUqFAIAAAAAAAAAA24bGSUwMUdHTlReOWRlZmZvcHBwcHFycmlkczFR" "SjlFOTImdBt1dgAAAAAAAAAAARZhHCMlMlc/PUVeGlViY2RlZmdnaGlkamts" "Xh5XPj06SSclIm0JAgAAAAAAAAAAAAhBISIpJSlXRT1HWBtRVUxEWVpaW1xA" "XV4bXzFgOzkwJScbLwYCAAAAAAAAAAAAAAIDTRgbJCUyTjxPUDFKURsaUklT" "UlFRUVRVVkNHOjAlJxohTQMAAAAAAAAAAAAAAAAALEIhIiklJTo6O0M5Qzsx" "P0lKSj8/PzlLRTkjTCcnGhlNSAAAAAAAAAAAAAAAAAAAACxCIRAbMCQ4MEM5" "RD05RTo8RUZDOj47RzAlJykcL0JIAQAAAAAAAAAAAAAAAAAAAAA2Bg0ODjcl" "JTg4MTk6Ojs5PD0+PyNAJycyEB0NQTYCAAAAAAAAAAAAAAAAAAAAAAAALRQu" "Lw8cJCYmJSUlMDAwMSkyJCUzJjQPNR8GBwAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAgCyESIhsjJCUmJiYnKCgmJikqGRwhKywAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAACBcLFg4YGRobHB0PDxAaHhkYHwYFAgAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAEICQoLDA0ODxAQDxESExQVFgEAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAQICAwQFBgUFBgUEBwEBAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA="; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC9, $ Data Type 8, $ Data Size in bytes "Datetime", $ name "", $ units "The current date and time set in the network module", $ help string 0,9223372036854775807,0,$ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param2 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xCA, $ Data Type 4, $ Data Size in bytes "Battery Voltage", $ name "", $ units "last voltage reading of the verisafe battery ", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param3 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Voltage Presence", $ name "", $ units "Bit field status of the phase indicator LEDs (RED LEDs)", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum3 = 0,"Present_L1_POS", 1,"Present_L2_NEG", 2,"Present_L3"; Param4 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Connectivity Status", $ name "", $ units "Connected Status of each sensor lead L1, L2, L3, PE Ground during last test.", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum4 = 0,"Connected_L1", 1,"Connected_L2", 2,"Connected_L3", 3,"Connected_PE_GND"; Param5 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L1-G", $ name "", $ units "RMS Voltage L1 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param6 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L2-G", $ name "", $ units "RMS Voltage L2 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param7 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L3-G", $ name "", $ units "RMS Voltage L3 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param8 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L1-L2", $ name "", $ units "RMS Voltage L1 to L2", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param9 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L1-L3", $ name "", $ units "RMS Voltage L1 to L3", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param10 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Line Voltage L2-L3", $ name "", $ units "RMS Voltage L2 to L3", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param11 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L1-G", $ name "", $ units "Peak voltage measured L1 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param12 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L2-G", $ name "", $ units "Peak voltage measured L2 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param13 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L3-G", $ name "", $ units "Peak voltage measured L3 to Ground", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param14 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L1-L2", $ name "", $ units "Peak voltage measured L1 to L2", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param15 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L1-L3", $ name "", $ units "Peak voltage measured L1 to L3", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param16 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Peak Line Voltage L2-L3", $ name "", $ units "Peak voltage measured L2 to L3", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param17 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "AVT Temperature", $ name "", $ units "Temperature inside the isolation module", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param18 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD3, $ Data Type 4, $ Data Size in bytes "Status", $ name "", $ units "Status bits associated with the network and isolation module.", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum18 = $ 0: Battery OK $ 1: Check Battery (low or not present) 0,"Battery_Warning_Indicator", $ 0: Battery OK $ 1: Check Battery (low or not present) $ 0: OK $ 1: Fault 1,"AVT_Temperature_Fault", $ 0: OK $ 1: Fault $ 0: Battery $ 1: Aux 2,"AVT_Power_Source", $ 0: Battery $ 1: Aux $ 0: 3 Phase $ 1: Single Phase 3,"Phase_Number", $ 0: 3 Phase $ 1: Single Phase $ 0: not triggered $ 1: triggered 4,"User_Threshold_Triggered", $ 0: not triggered $ 1: triggered $ 0: NO $ 1: YES 5,"Disconnect_Module_Present", $ 0: NO $ 1: YES $ 0: OK $ 1: Fault 6,"AVT_Internal_Fault", $ 0: OK $ 1: Fault $ 0: OK $ 1: Fault 7,"Network_Module_Fault"; Param19 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Disconnect State", $ name "", $ units "Disconnect phase open or closed.", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum19 = 0,"L1 Open", 1,"L2 Open", 2,"L3 Open"; Param20 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "AVT Result 1", $ name "", $ units "Most recent Test Result", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum20 = 0,"Passed_0F", 1,"BatteryVoltageLow_1F", 2,"VoltageExceeded_2F", 3,"TemperatureNotInRange_3F", 4,"ConnectivityNotConfirmed_4F", 5,"Diagnostic5_5F", 6,"Diagnostic6_6F", 7,"Diagnostic7_7F", 8,"Diagnostic8"; Param21 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC9, $ Data Type 8, $ Data Size in bytes "AVT Result 1 Datetime",$ name "", $ units "The date and time of the last test result", $ help string 0,9223372036854775807,0,$ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param22 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "AVT Result 2", $ name "", $ units "Test result prior to the last test result", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum22 = 0,"Passed_0F", 1,"BatteryVoltageLow_1F", 2,"VoltageExceeded_2F", 3,"TemperatureNotInRange_3F", 4,"ConnectivityNotConfirmed_4F", 5,"Diagnostic5_5F", 6,"Diagnostic6_6F", 7,"Diagnostic7_7F", 8,"Diagnostic8"; Param23 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC9, $ Data Type 8, $ Data Size in bytes "AVT Result 2 Datetime",$ name "", $ units "The date and time of the test result prior to the last test result", $ help string 0,9223372036854775807,0,$ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param999 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0004, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "RPI_Range", $ name "", $ units "New Help String", $ help string 250000,1000000,500000, $ min, max, default data values 1,1,1,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [Assembly] Object_Name = "Assembly Object"; Object_Class_Code = 0x04; Assem100 = "Input Data", , 68, 0x0000, ,, 32,Param2, 64,Param1, 16,Param3, 16,Param4, 16,Param5, 16,Param6, 16,Param7, 16,Param8, 16,Param9, 16,Param10, 16,Param11, 16,Param12, 16,Param13, 16,Param14, 16,Param15, 16,Param16, 16,Param17, 16,Param19, 32,Param18, 16,Param20, 16,Param22, 64,Param21, 64,Param23; [Connection Manager] Object_Name = "Connection Manager Object"; Object_Class_Code = 0x06; Connection1 = 0x02010002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = transport type: listen-only $ 25 = transport type: input-only $ 26 = transport type: exclusive-owner $ 27 = transport type: redundant-owner $ 28-30 = reserved $ 31 = Client = 0 / Server = 1 0x44640305, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param999,0,, $ O->T RPI, size, format Param999,,Assem100, $ T->O RPI, size, format ,, $ config #1 size, format ,, $ config #2 size, format "Input Data", $ Connection Name "", $ help string "20 04 24 01 2C C6 2C 64"; $ Path [Port] Object_Name = "Port Object"; Object_Class_Code = 0xF4; Port1 = TCP, "EtherNet/IP Port", "20 F5 24 01", 1, 0x00, ; [Capacity] TSpec1 = Rx, 2, 100; TSpec2 = Tx, 100, 100;