Specialty Materials Cable Ties

Panduit has a range of cable ties made from specialty materials to meet the demands of different environments and applications. The specialty material cable ties are reliable and versatile fastening solutions that are ideal for use in a variety of applications, including wire management, electrical and data center applications, and more. 


PLT2S-C76_1.jpg
Pan-Ty® Cable Tie (Tefzel)
  • Material: Tefzel
  • Indoor/Outdoor use
  • Chemical, Radiation, Ultraviolet and High Heat Resistant
  • Ideal for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme high and low temperatures
  • Ideal for use in nuclear power facilities and chemical processing plants and meets the requirements of IEEE 383
  • Low smoke density and excellent flammability rating of UL 94V-0

Click here for more information

PLT2S-C71_1.jpg
Pan-Ty® Cable Tie (PEEK)
  • Material: Polyetheretherketone
  • Indoor use
  • Chemical, Radiation and High Heat resistant
  • Ideal for harsh environments where a cable tie material is required to hold up to chemical or radiation exposure
  • High strength properties over a wide range of temperatures
  • Non-conductive material that is excellent for high temperature applications up to 500°F (260°C)

Click here for more information

PLT2S-C186_1.jpg
Pan-Ty® Cable Tie (Metal Detectable Polypropylene)
  • Material: Metal Detectable Polypropylene
  • Indoor use
  • Chemical Resistant
  • Designed to help the Food & Beverage and pharmaceutical industries meet product manufacturing safety standards
  • Polypropylene material provides excellent chemical resistance for use in processing and packaging areas where aggressive acid and alkaline chemicals are used to clean the equipment

Click here for more information

PLT2S-M109.jpg
Pan-Ty® Super-Grip Cable Tie (Polypropylene)
  • Material: Polypropylene
  • Indoor use
  • Chemical Resistant
  • High loop tensile strength is not required especially in the presence of hydrochloric acid, salts and bases

Click here for more information


DT4EH-C0_3.jpg
Dura-Ty™ Cable Tie (Acetal)
  • Material: Acetal
  • Indoor / Outdoor use
  • Excellent ultraviolet light, chemical, and moisture resistance
  • Black acetal strap and head material provide 20+ years outdoor

Click here for more information

HALAR.jpg
Pan-Ty® Cable Tie (HALAR)
  • Material: HALAR
  • Indoor / Outdoor use
  • Excellent ultraviolet light and heat resistance
  • Commonly accepted solution for bundling qualified cable without conduit in air handling space applications.

Click here for more information



Cable Ties selection Guide.PNG
Request for Cable Ties Product Selection Guide here!


MD Heading (h4)

Large Paragraph Text Used As A Subheading

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh laoreet volutpat.

— John Doe | Job Title, Company

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text