Nylon Cable Ties

At Panduit, there are various types of Nylon used for the cable ties. Here are some of the most popular cable tie materials: -


image description
  • Very Versatile and can be used for countless applications
  • Due to its plenum rating, Nylon 6.6 cable ties can be used in air handling
  • Designed to be used in indoor environments only.
  • -76°F (-60°C) to 185°F (85°C)


image description
  • Great resistance to damage caused by ultraviolet (UV) light
  • Can used in both indoor and outdoor
  • -76°F (-60°C) to 185°F (85°C)


image description
  • Designed for high temperature applications in indoor environments only.
  • -76°F (-60°C) to 239°F (115°C)


image description
  • Designed to help Food & Beverage and Pharmaceutical industries meet product product manufacturing standards.
  • The metal impregnated material is identifiable by metal detection equipment
  • For indoor use only.
  • -40°F (-40°C) to 185°F (85°C)



BT2LH-L0_1.jpg
Dome-Top® Barb Tie
  • Indoor/Outdoor use
  • Ultraviolet resistant
  • Dome-top head features unique patented design with round, smooth edges
  • Stainless steel locking barb provides consistent performance, reliability, and infinite adjustability through entire bundle range
  • Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation

Click here for more information


SG200S-C0_1.jpg
Super-Grip® Cable Tie
  • Oudoor use
  • Ultraviolet resistant
  • Designed to grip the bundle tightly to resist lateral movement of the tie once installed
  • High strength allows the tie to withstand rough installation practices that occur in MRO and construction environments

Click here for more information

PLWP2S-D_3.jpg
Pan-Ty® Locking Wing Mount Push Ties
  • Indoor/Outdoor use
  • Ultraviolet resistant
  • Heat stabilized material for high temperature applications up to 239°F (115°C) – indoor use
  • Wings provide constant tension for a stable, secure, and rattle-free installation
  • Anchor is easily pressed into a pre-formed hole and locks in place

Click here for more information

PLC2S-S10-C_1.jpg
Pan-Ty® Locking Clamp Cable Ties
  • Indoor use
  • Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling
  • One-piece construction for consistent performance and reliability  

Click here for more information

PLM2M-C_1.jpg
Pan-Ty® marker tie
  • Flame retardant material has a flammability rating of UL 94V-0 (For indoor use)
  • Used to fasten and identify bundles at the same time
  • One-piece construction for consistent performance and reliability

Click here for more information

PLT2S-C86_1.jpg
Pan-Ty® Cable Tie (Metal Impregnated Nylon)
  • Indoor use
  • Designed to help the Food & Beverage and pharmaceutical industries meet product manufacturing safety standards
  • Featuring metal impregnated material, these metal detectable products are identifiable by metal detection equipment.
  • Light blue for easy identification  

Click here for more information

PLT2S-C0_1.jpg
Pan-Ty® Standard Locking Ties
  • Indoor/Outdoor use
  • Ultraviolet resistant
  • Greater resistance to damage caused by ultraviolet light
  • Versatile cable ties can be used in countless applications
  • Lowest threading force of any one-piece cable tie in the industry

Click here for more information

SST2S-C0.jpg
Sta-Strap® Cable Tie
  • Outdoor use
  • Ultraviolet resistant
  • Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
  • Small head height allows more efficient use of space in compact areas
  • Exclusive two-piece design offers the lowest threading force in the industry  

Click here for more information

CBR1.5I-M0_1.jpg
Contour-Ty® Cable Tie
  • Indoor/Outdoor use
  • Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
  • Unique design prevents wire and cable damage
  • Outside teeth and smooth round edges protect cable jacket – ideal for high vibration applications  

Click here for more information

PLF1MB-C_1.jpg
Pan-Ty® flag Tie 
  • Indoor use
  • Weather resistant material has greater resistance to damage caused by ultraviolet light – indoor or outdoor use
  • Flame retardant material has a flammability rating of UL 94V-0 – for indoor use
  • Custom imprinting with text, symbols, or trademarks available using Panduit Custom Hot Stamping Service

Click here for more information



Cable Ties selection Guide.PNG
Request for Cable Ties Product Selection Guide here!


MD Heading (h4)

Large Paragraph Text Used As A Subheading

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh laoreet volutpat.

— John Doe | Job Title, Company

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text