Cable Tie Mounts

Cable tie mounts are designed to secure and organise cables, cords and wires. Panduit offers a wide range of cable tie mounts available, including adhesive mounts, screw mounts, and push-mounts, to accommodate various installation requirements. 


ABM2S-A-C_1.jpg
4-way Adhesive Backed Cable Tie Mounts 
  • Material: ABS
  • Indoor use
  • Allow cable tie entry from all four sides
  • Available in multiple sizes to match application load requirements
  • Produced 2-up or 4-up for fast and easy liner removal to speed installation

Click here for more information

ABMM-A-C_1.jpg
4-way Adhesive Backed Cable Tie Mounts
  • Material: ABS
  • Indoor use
  • Allow cable tie entry from all four sides
  • Available in multiple sizes to match application load requirements
  • Produced 2-up or 4-up for fast and easy liner removal to speed installation

Click here for more information


TM2S8-C76_1.jpg
Tefzel Cable Tie Mount
  • Material: Tefzel
  • Indoor use
  • Chemical, Radiation, Ultra-violet and High heat Resistance (Flammability rating of UL 94V-0)
  • Unique cradle design provides maximum stability for the cable bundle
  • Low profile design keeps bundle close to mounting surface

Click here for more information

TM1S4-M30.jpg
Heat Stabilized Tie Mount
  • Material: Heat stabilized Nylon 6.6
  • Indoor use
  • Low-profile flame-retardant cable tie mount to keep bundle close to mounting surface

Click here for more information

CSMS-D71_1.jpg
PEEK Cable Spacer
  • Material: Polyetheretherketone
  • Indoor use
  • Chemical, Radiation and High Heat Resistance
  • Unique cradle design provides maximum stability for cradle bundle
  • Low profile design keeps bundle close to mounting surface where overhead space is limited

Click here for more information

Request for Cable Ties Product Selection Guide here!


MD Heading (h4)

Large Paragraph Text Used As A Subheading

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh laoreet volutpat.

— John Doe | Job Title, Company

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

image description

MD Heading (h4)

Pellentesque non magna eget ex lobortis finibus. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Etiam nec arcu non eros hendrerit viverra a vitae libero. Etiam et ultricies nulla. Donec euismod lectus magna, eu dignissim mauris hendrerit vulputate.

Text link

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text