image

Slant 01, top banner

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

Slant 02, top banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

Play Video

Slant 02, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

Download The Three Standards of Industrial Facilities to Drive Performance, Safety and Cost-Efficiency

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

banner image

Banner 02

Overhead Power Distribution

Banner 04

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation.

Groundbreaking approach to distribute power to the rack

Overhead power distribution historically has been inefficient, time consuming, and expensive. Recognizing a need for better options and in keeping with our reputation for innovation and excellent customer service, Panduit is launching its ground-breaking SmartZone™ Overhead Power Distribution (OPD).

OPD combines the advantages of existing busway and whip methods while eliminating disadvantages. Safe and efficient, OPD is the best answer available to distribute overhead power.
Simply put, OPD is:


Cost Effective:
Lower cost of ownership versus existing solutions

Flexible:
Easy to add segments

Safer:
Finger safe
Safer connection-ground connects before power


Fast to Deploy:
Significant reduction in installation time

Overhead power distribution historically has been inefficient, time consuming, and expensive. Recognizing a need for better options and in keeping with our reputation for innovation and excellent customer service, Panduit is launching its ground-breaking SmartZone™ Overhead Power Distribution (OPD).

OPD combines the advantages of existing busway and whip methods while eliminating disadvantages. Safe and efficient, OPD is the best answer available to distribute overhead power.
Simply put, OPD is:

Cost Effective:
Lower cost of ownership versus existing solutions

Flexible:
Easy to add segments

Safer:
Finger safe
Safer connection-ground connects before power


Fast to Deploy:
Significant reduction in installation time

Request a Demo

Lorem Ipsum

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Dolor Sit Amet

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore.

Neque porro quisquam est, qui dolorem ipsum quia dolor sit amet, consectetur, adipisci velit, sed quia non numquam eius modi tempora ut quaerat voluptatem.



Key Features

Safe High-Voltage Power

Simple & Efficient Installation

Latest Industry Standard Compliance

Remote Monitoring & Control

Hot-Swappable Components

Pulse Power
Fault Managed Power System

The Pulse Power system is a novel remote power delivery system that allows wireless System Integrators to provide power to wireless systems. It can remotely power electrical devices such as remote radios, small cells, security cameras, access controls, and indoor and outdoor Distributed Antenna Systems (DAS). Pulse Power is ideal for larger venues or complex installations that require centralized power management.


Pulse Power is designed to comply with UL 1400 standards for a safer, easy-to-install power delivery system that provides substantial time and cost savings to the user. A redundant fault management system detects and instantly stops power transmission when a fault occurs, making it a safe power delivery system that has all the safety benefits of Class 2 power systems.


Alongside standard communications cabling, the solution can provide remote power over standard multi-conductor cables without conduit or separation to simplify equipment installation, increase deployment speed, and significantly reduce deployment costs. The system is scalable with a hot-swappable configuration, allowing it to grow with rising wireless demands.


Pulse Power is a safe, efficient, reliable, and practical remote power delivery system that will go the distance.

SmartZone™ Overhead Power Distribution Featured Video

OPD.PNG

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

Stop labeling cables.
Start enabling savings.

Higher Power. Longer Distances. Superior Safety.

Resources

Resources

Outcomes Grid

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.