image

Slant 01, top banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

HD Flex Fiber Cabling System

No Limits: The Power of Innovation and Serviceability and Manageability for the Next-Generation Data Center

Watch How It Works

A Fiber Cabling System for the Next-Generation Data Center

The HD Flex™ Fiber Cabling System is engineered to provide the highest levels of density and serviceability for high-performance data centers. The system is purposely designed to enable organizations to easily scale up density and execute moves, adds and changes quickly and safely, without disrupting adjacent circuits.

Why HD Flex™ Fiber Cabling System

No Limits
The HD Flex™ Fiber Cabling System is designed to set you free: No limitations on architecture, deployment, and maintenance.
hdflex-open-environment.gif

Side Trunk Cable Management
The new design puts an end to the “cable congestion” that plagues today’s data centers, instead making cables easily accessible from the left and right sides of the fiber enclosure. This provides greater access to installed connectors and cassettes as well as the ability to add new cabling whenever necessary—even when cable density reaches peak capacity.

Front And Back Cassette Accessibility
Cassettes can be installed from the front or the back of the enclosure. With a split-tray design, described on the following page, they simply slide in and are locked into place. This not only speeds serviceability and deployment, but also streamlines migrations from 10G Ethernet to 40G/ 50G/100G Ethernet, when cassettes are replaced with fiber adapter panels.

Convertability
Enclosures and panels can be converted to support either 6-port or 12-portcassettes and adapters. This gives you the maximum freedom to deploy any network architecture, fiber infrastructure, network type, either duplex or parallel.

Download the Brochure

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

Banner 01

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod.
banner image

Banner 02

Banner 03

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod. Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae.

Banner 04

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation.

Two-column, 50/50 content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia consequuntur magni dolores eos qui ratione voluptatem sequi nesciunt.

Neque porro quisquam est, qui dolorem ipsum quia dolor sit amet, consectetur, adipisci velit, sed quia non numquam eius modi tempora incidunt ut labore et dolore magnam aliquam quaerat voluptatem.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem Ipsum

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Dolor Sit Amet

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore.

Neque porro quisquam est, qui dolorem ipsum quia dolor sit amet, consectetur, adipisci velit, sed quia non numquam eius modi tempora ut quaerat voluptatem.

Two-thirds left content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Two-thirds right content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sidebar left

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod.

Lorem nibh euismod tincidunt ut laoreet dolore magna aliquam erat.

Sidebar left

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Content video

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Video headline

Above video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Below video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

CTA Banner

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.

EXPLORE

You might be interested in…

Asset Grid

Outcomes Grid

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.