The FlexCore™ Optical Distribution Frame is a versatile front-access cabling system that provides the necessary protection for critical connections. Utilizing innovative cable management and simple, intuitive cable routing, the FlexCore ODF simplifies and reduces the time for moves, adds, and changes. With standard doors with locks and optional locks for each enclosure, the FlexCore™ ODF solution enables multi-tiered security that is important for multiple client access.
Managing up to 3,168 fibers per frame, the FlexCore offering makes it easy to create multiple configurations using just three modular building blocks comprised of a 600mm frame and 150mm and 300mm vertical cable managers. This flexibility allows for design customization and scalability while optimizing both product availability and system density. Compared to typical data center cabinets, FlexCore™ ODF can reduce floor space in a data center by 50%*. In addition, with side panels and doors with locks, the system can be completely enclosed and secure.
* Assumes 4 double frames (2 double frames in a ‘back-to-back’ arrangement). Design conditions and configuration specifics apply