Work Together Wherever You Are

Audio and Video Solutions for Flexible Meeting Spaces

The Atlona Captivate™ Series was developed to improve video conferencing experiences over the native capabilities of most laptops, computers, and all-in-one devices. The Captivate camera and speakerphone work in unison to provide high quality audiovisual performance and advanced functionality within flexible meeting spaces and other small collaboration environments.

Combine Captivate components with our Omega™ Series USB switching and extension products to create audio, video, and distribution systems compatible with common video conferencing platforms.

Request for a FREE Consultation

image description
Enterprise-Grade Camera for Huddle Rooms

The Captivate AT-CAP-FC110 delivers high quality performance and imaging of a conventional PTZ camera, but with a size and price appropriate for environments with up to 6 people. The camera offers a wide 110° horizontal field of view that provides generous coverage. The CAP-FC110 can automatically resize and center the image based on detection of up to six people< and continuously adapts whenever someone enters or leaves the camera’s field of view..

Learn more about AT-CAP-FC110

image description
Superior Audio for Corporate Environments

The Captivate AT-CAP-SP100 speakerphone is designed for use with popular video conferencing platforms. USB, Bluetooth®, and analog audio connectivity provides compatibility with a wide array of computers, laptops, and mobile devices while 6 microphones, 16’ pickup radius, and sophisticated signal processing optimized for voice intelligibility ensure meeting participants are heard loud and clear.

Learn more about AT-CAP-SP100


SYSTEM APPLICATION

The Captivate AT-CAP-FC110 4K ePTZ auto-framing camera and AT-CAP-SP100 USB / Bluetooth speakerphone combined with Omega USB routing and extension solutions means users can get all the audio, video, and distribution components required for common video conferencing platforms from one supplier: Atlona.

Request for a FREE Consultation

image description

Featured Products

AT-CAP-FC110

AT-CAP-FC110

Captivate 4K ePTZ Auto-Framing Camera

  • USB-C® interface for video and audio, as well as device powering
  • Automatically detects and re-frames camera for up to 6 participants
  • 4x digital zoom and 110° wide horizontal field of view
  • Fast, responsive ePTZ (electronic pan, tilt, and zoom) camera functions
  • 2-microphone array with 5 meter (16 foot) audio pickup range

Learn More

AT-CAP-SP100

AT-CAP-SP100

Captivate USB / Bluetooth Speakerphone

  • USB, Bluetooth, and analog audio connectivity
  • 360-degree coverage captures voices in up to a 16 foot (5 meter) radius
  • 6-element microphone array focuses audio pickup and suppresses background noises
  • Sophisticated acoustic echo cancellation and noise reduction
  • Elegant metal enclosure suitable for conference rooms, executive offices, and home offices

Learn More

AT-OME-MH21

AT-OME-MH21

Two-Input Switcher for HDMI and USB-C with USB Hub

  • 2×1 switcher for HDMI and USB-C
  • USB 3.0 hub with switching between host PCs
  • Automatic input selection and display control
  • 4K downscaling
  • Audio de-embedding

Learn More

Request for a FREE Consultation

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text