팬듀이트 MPO 광 케이블링 시스템

광케이블링의 미래와 전망

The RapidID™ Network Mapping System is Cable Documentation. Automated.

image description

How RapidID works:

  1. Install Panduit cables that feature unique barcode labels
  2. Download the mobile app from iOS or Android app stores to a tablet device
  3. Scan barcodes using the Bluetooth-enabled handheld scanner

Stop labeling cables.
Start enabling savings.

GOOGLE PLAY   APPLE STORE

The RapidID™ Network Mapping System automates the labor-intensive and error-prone cable documentation process, resulting in a faster, easier way to place and trace cables and patch cords. It’s a practical alternative to traditional manual approaches that is ideally suited for building a new telecom room, locating installed cabling, or replacing a network switch.

Reduce the time and cost of patch cord documentation by up to 50%*.

With RapidID, the painstaking labeling process is already done. Now network engineers can more quickly and accurately place and trace cables. The result? Up to 50% reduction in the time and cost of cable documentation, and more time to focus on more strategic initiatives.

Minimize the risk of a network outage.

Network documentation can drastically reduce downtime during an outage, but documenting physical infrastructure is extremely time-consuming and is often overlooked or out-of-date. By eliminating the need for manual data entry, RapidID makes the documentation process less painful and less error-prone.

* Panduit internal time study, May 2021

Request for a demo  Download More Resources


Product Live Demonstration


Did you know that 40% of data center outages cost between $100,000 to $1,000,000, and 42% of outages in the last 3 years were caused by human error? That's why RapidID™ is a game-changer for any network engineer.

Our software-enabled network mapping system can help reduce costs and cable patching efforts by over 50%. Don't believe us? Check out this video demonstration!

Free Up Network Engineers...

See how savings add up when replacing a network switch:
Labelling and Verification Digitalized Approach Conventional Approach
12 Patch Cords
(as shown in the video demonstration)
0.1 Hour 0.4 Hour
442 Patch Cords 3.68 Hours 14.73 Hours

Request for a Product Demo

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text