image

Slant 01, top banner

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

Request a
VeriSafe™ demo

Request a live demo

Panduit provides ways to make adopting the VeriSafe AVT easier. For example, insulation piercing connectors and retrofit enclosures for consistency and speed of installation.

The VeriSafe Absence of Voltage Tester is the first-of-its-kind voltage tester that determines the absence of voltage with just a push of a button.



Activating VeriSafe performs an absence of voltage test before opening the panel, helping prevent possible exposure to electrical hazards, improving safety, and reducing risk. Includes AVT tester equipped with 10' sensor leads, 8' system cable, and industrial Lithium battery.


Please note: filling out this form will allow Panduit to send you communications.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

Looking For More?

banner image

Banner 03

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod. Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae.

Banner 04

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation.

If you have additional questions about the VeriSafe™ - Absence of Voltage Tester, want to schedule a demo or wish to place an order, please fill out the form below and we will contact you.




Key Features & Benefits

Panduit’s innovative product – VeriSafe™ Absence of Voltage Tester- is a one-of-a-kind solution to verify absence of voltage and improve safety, efficiency & productivity at your plant.


Improved Safety & Risk Reduction: Determine voltage status BEFORE equipment is accessed. Prevents direct exposure to electrical hazards.


Increased Productivity: Easy to use, initiate test with the push of a button. No additional tools required. Provides visual alert to abnormal power conditions.



Simplified Process for Easier Compliance: Test sequence based on the steps in NFPA 70E for verification of an electrically safe work condition. Automated test helps reduce operator errors. Meets NFPA 70E Article 120.5 Step (7) Exception1.



Reliable Results: Fail-safe design with active indications. Safety functions meet SIL 3 per IEC 61508-1.



Flexible Applications: Designed for testing single or three-phase circuits up to 600V. Install on line or load side of electrical disconnect. Detects absence of AC and DC voltage.








Talk to an Expert or Request a Demo

The VeriSafe Absence of Voltage Tester is the first-of-its-kind voltage tester that determines the absence of voltage with just a push of a button. Ditch the digital multimeter and other portable testing and adopt the VeriSafe Absence of Voltage Tester. VeriSafe performs an absence of voltage test before opening the panel, helping prevent possible exposure to electrical hazards, improving safety, and reducing risk. Using the VeriSafe AVT will make your workplace safer, smarter, and more efficient for you and your company. 

Testing for Voltage with Absence of Voltage Tester
Fill out this form to talk to an expert, receive additional content, or to request a live demo.
For additional literature and information, visit www.panduit.com/verisafe.

Please note: filling out this form will allow Panduit to send you communications.





Two-thirds left content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Two-thirds right content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sidebar left

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod.

Lorem nibh euismod tincidunt ut laoreet dolore magna aliquam erat.

Sidebar left

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Content video

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Video headline

Above video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Below video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

CTA Banner

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.

EXPLORE

You might be interested in…

Key Features & Benefits

Outcomes Grid

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.