Panduit TX6A Vari-Matrix HD, the world's smallest Cat 6A UTP cable, is now available.

Panduit highlighted the TX6A Vari-Matrix HD cable as the world's smallest Cat 6A UTP cable during its launch. It features 23 AWG copper and incorporates various Panduit innovations, making it a cost-effective, flexible, and eco-friendly option for network cabling installation. Additionally, the TX6A Vari-Matrix HD offers superior performance beyond the standard Cat 6A.

Download Spec sheet

Panduit Vari-MaTriX HD Category 6A Copper Cable

The year 2023 presents a dynamic and fascinating landscape for the network signal industry, with manufacturers pushing for new innovations and competing on multiple fronts, including advancements in Ethernet speed, improved support for IoT devices, and increased focus on sustainability.

As a prominent technology provider of network infrastructure systems, Panduit has unveiled its latest product - the Panduit TX6A Vari-Matrix HD - the world's tiniest Cat 6A UTP cable. This product features several state-of-the-art technologies that surpass the standard Cat 6A, making it a compelling solution to consider for designing indoor cable systems. Hence, it is worth exploring the exciting capabilities that this product has to offer.

Learn More About This Best-Selling Product


Interesting Features of Panduit TX6A Vari-Matrix HD Cable:

vari-matrix-ni.jpg
1. Smallest Cat 6A UTP cable in the world, making it a good cost-effective option for new installation or upgrade.

With a center conductor diameter of just 6.2 millimetres, the Panduit TX6A Vari-Matrix HD cable is recognized as the world's smallest 23 AWG Cat 6A UTP cable. Yet, it can provide reliable signal services that support Ethernet speeds ranging from 1-10 GbE.

For businesses planning to upgrade from Cat 6 to Cat 6A, the same cable management equipment can be reused in most cases. Nevertheless, using Cat 6A-compatible cable management equipment can increase the cable run capacity by up to 25%, which enhances the value of their investment in upgrading or installing new cables.

Vari-Matrix_HD_Technology_small.png
2. Vari-MaTriX Technology - Greatly reduces signal interference and provides quality beyond the Cat 6A standard

The Vari-MaTriX technology used in the Panduit TX6A Vari-Matrix HD cable is a unique technology from Panduit that is used to reduce signal interference in cases of Alien Crosstalk (interference between multiple cables in a bundle) and Electromagnetic Interference (interference from electromagnetic waves).

The concept of Vari-MaTriX is to use a metal tape to wrap around all four pairs of the copper wires in the cable. The tape used for this wrapping consists of multiple pieces, each with different lengths, to create physical properties that can reduce signal interference.

This technology plays a crucial role in enabling the Panduit TX6A Vari-Matrix HD cable to meet the standards set for Cat 6A cables, and also reduces cable size compared to previous technologies. This is because the technology uses less space within the cable itself, and thus the main reason why the Panduit TX6A Vari-Matrix HD is now the smallest 23 AWG UTP cable in the world.

3. Supports Power over Ethernet (POE++) through UTP cable

The Panduit TX6A Vari-Matrix HD cable is designed to support both PoE (IEEE 802.3af), PoE+ (IEEE 802.3at), and PoE++ (IEEE 802.3bt Type 3 and Type 4) standards and can operate in high-temperature environments up to 75 degrees Celsius. This allows it to fully withstand the heat generated from PoE power delivery in each of the above standards.

Furthermore, due to the smaller size of the cable, the Panduit TX6A can better dissipate the heat generated from using PoE. This helps to reduce the risk of poor signal quality due to lower heat, as well as the risk of fire hazards. Panduit TX6A Vari-Matrix HD thus enhances the cabling system design in modern buildings, where many Cat 6A cables need to be installed to various points throughout the building to support high network traffic and IoT devices powered through PoE.

Cable Structure_TX6A.PNG
4. Safety is improved using Low Smoke Zero Halogen (LSZH) fire rating

The Panduit TX6A Vari-Matrix HD cable employs Low Smoke Zero Halogen (LSZH) material in its cable jacket, just like other high-quality Panduit cables. LSZH is a material made up of thermoplastic or thermoset compounds, which is utilized here for the cable jackets. When exposed to high heat, LSZH material produce less smoke and release zero toxicity as it does not contain halogen chemical. This significantly enhances safety during a fire incident, thereby allowing building occupants to evacuate safely and facilitating the work of firefighters.

Environmental Stewardship.jpg
5. Environmentally friendly due to its compact design

As the Panduit TX6A Vari-Matrix HD cable is the world’s smallest cable produced, it uses fewer materials in cable production. Concurrently, small-sized equipment for Cat 6 can also be used in some projects, allowing for the continued use of existing systems or the ability to run multiple lines with fewer devices needed for the overall project.

Another noteworthy feature of the Panduit TX6A Vari-Matrix HD cable is its support for 1-10GbE speeds in accordance with Cat 6A standards, as well as PoE++. This means that the cable can accommodate current and future technologies for many years to come, without the need for cable replacement to meet the requirements of devices demanding higher speeds or electrical power in the future.


Ideal applications for the Panduit TX6A Vari-Matrix HD Cable

The versatility of the Panduit TX6A Vari-Matrix HD enables it to be used effectively in numerous applications, such as:

image description
Supports WiFi 6E and WiFi 7 for Wireless Access Points

Enables high-speed connectivity and power delivery through POE++ 

image description
Cost-effective setup for digital building

Provides high-speed connectivity and PoE++ support while reducing cable run costs.

image description
Minimize signal degradation and fire hazards

Supports PoE/PoE+/PoE++ for network and IoT devices while its compact size enhances heat dissipation.

image description
Suitable for 5G Distributed Antenna System (DAS)

Well-suited for DAS due to its high connection speeds and excellent signal interference protection.

In conclusion, the Panduit TX6A Vari-Matrix HD offers businesses new possibilities with its superior Cat 6A UTP cable technology. If an organization aims to invest in a Cat 6A cable system for long-term, sustainable business practices, consider using the Panduit TX6A Vari-Matrix HD as a viable option for designing their in-building cable system without delay.

Request for TX6A Vari-Matrix HD Cable specification sheet

Block 1
editable text
Block 2 Top
editable text
Block 2 Bottom
editable text
grows to fill column
Block 3 Top
editable text
Block 3 Bottom
editable text
grows to fill column
Block 4
editable text