TX6A Vari-MaTriX HD Cable

Meet the Smallest and Fastest 6A Copper Cable on the Market.

The Panduit® TX6A Vari-MaTriX HD Cable has best-in-class cable diameter while retaining UTP EMI immunity.

Get a Consultation
TX6A™ Vari-MaTriX HD Cable

Meet the TX6A Vari-MaTrix HD Cable

Watch the Video

Shrinking the Size of the Diameter. Raising the Bar on Performance.

The smallest 6A copper cable on the market at 0.230-inch allows higher speeds in a smaller space. Because it is the same diameter as CAT 6 cable, it makes upgrades to CAT 6A a lot easier because you don’t have to worry about cable fill and existing pathways, while the lightweight and flexible design makes installation more efficient.

Vari-MaTriX HD Technology

Vari-MaTriX HD Technology.

Best-in-class cable diameter delivers superior PSANEXT and PSAACRF suppression while retaining UTP EMI immunity.

Superior Headroom Warranty

Superior Headroom Warranty.

Provides the highest worst-case margins above the industry standard for both electrical and alien crosstalk performance.

High Density Cable Design

High Density Cable Design.

Improves fill capacity and cable management, reduces required bend radius, and allows efficient use of pathways and spaces.

Extended Temperature Range

Extended Temperature Range.

Allows operation in 105°C (221°F) ambient environment providing error-free performance in high-density cabinets and large cable bundles running PoE+ or PoE++ applications.

Highest Port Density.

All testing and headroom based on 48-port/1RU panels.

Descending Length Cable Markings.

Easy identification of remaining cable to reduce installation time and cable scrap.

Alliances You Can Rely On.

We partner with highly-skilled installers, contractors, and system integrators who are certified to design, develop, and deploy high-performing electrical and network infrastructure. We maintain long-term alliances with industry leaders like Cisco Systems, Rockwell Automation, Dell Technologies, and Prysmian Group to engineer joint solutions and ensure interoperability. Thanks to these partnerships, we’re able to provide a broader range of seamless solutions and best practices to ensure your infrastructure is reliable for years to come.

Improved immunity performance means that the TX6A Vari-MaTriX HD Cable can be placed closer to noise sources and has a lower risk of throughput reduction.”
– Frank Straka, Director of Business Development

While there are many factors that can impact the immunity performance of a cabling system in real-world installations, our TX6A Vari-MaTriX HD Cable demonstrates that it is not influenced by factors such as a cable with a solid foil, and subsequently provides better electromagnetic immunity performance.

Download Whitepaper

Resources & Downloads

Ensuring Your Infrastructure Is an Asset.

clock icon

Short Lead Times.

Because of our unique alliances, partnerships, and global reach, when you work with Panduit, you won’t face many of the supply chain delays you would with others.

global icon

Global Capabilities.

Our global network of distributors provides local inventory, product support, and a wide range of logistics services, so you can expect to receive exactly what you need when you need it. We partner with highly-skilled installers, contractors, and system integrators who are certified to design, develop, and deploy high-performing electrical and network infrastructure.

hand with floating light bulb icon

Thought Leadership.

When designed and deployed properly, infrastructure can enable strategic business growth. Panduit helps customers across a variety of industries overcome challenges and achieve success.

wreath award icon

Awards & Achievements.

Panduit is invested in creating products that respond to market demand and customer challenges. In helping our customers realize success, we’ve achieved some recognition of our own.