pre-labeled patch cables that feature unique barcodes.
the feature rich application for smartphone, tablet, and desktop.
barcodes using the Bluetooth-enabled handheld scanner.
40% of data center outages cost $100,000-$1,000,000
42% of all outages in the last three years are results of human error
Tasks |
Traditional Approaches (Hourly) |
RapidID (Hourly) |
|||
Documenting Wires | 16 | 16 | |||
Creating New Wiring Layouts | 4 | 0.5 | |||
Labeling Cables | 8 | 0 | |||
Remove Existing Cables | 2 | 2 | |||
Patch New Cables in the Correct Locations | 4 | 2 | |||
Update Documentation | 6 | 0.5 |
Purchase 3.000€* or more in Panduit copper and/or fiber patch cords and receive a free RapidID Bluetooth Barcode Scanner! During the promotion period, the 3.000€ can be reached through various orders.
Learn More Here
*Promotion excludes NetKey patch cords. Only PanNet copper and PanNet fiber patch cords are eligible.
*A valid qualifying purchase order through a Panduit authorized distributor must be included when registering for the promotion
*Eligible Promotion only valid in EU with exception of Norway.
*Flat-rate ground shipping included.
*Limit 1 scanner per company.
*Take advantage of this free scanner promotion that runs through December 31, 2023*.
*Promotion valid for end users, installers, System Integrators.
*Valid only for new orders during promotional period.
*Cannot be combined with other offers.
*Amount can be reached via various orders in the promotion period.
*Panduit reserves the right to change or withdraw the promotion at any time.