Single Pair 16 AWG Cable | Single Pair 18 AWG Cable | ||||||||
Distance (m) | 500 | 1000 | 1500 | 2000 | 500 | 1000 | 1500 | 2000 | |
Pulse Power Delivered Power (W) | 547 | 477 | 318 | 238 | 516 | 300 | 200 | 150 | |
Class 2 Delivered Power (W) | 57 | 29 | 19 | 14 | 36 | 18 | 12 | 9 |
Single Pair 16 AWG Cable |
||||
Distance (m) | 500 | 1000 | 1500 | 2000 |
Pulse Power Delivered Power (W) | 547 | 477 | 318 | 238 |
Class 2 Delivered Power (W) | 57 | 29 | 19 | 14 |
Single Pair 18 AWG Cable |
||||
Distance (m) | 500 | 1000 | 1500 | 2000 |
Pulse Power Delivered Power (W) | 516 | 300 | 200 | 150 |
Class 2 Delivered Power (W) | 36 | 18 | 12 | 9 |
Safe power distribution allows technicians to install Pulse Power without conduit, junction boxes, breaker panels, or permits for less costly and faster deployment than traditional power.
The architecture allows centralized power backup for more accessible and less expensive management. Centrally monitor and control your infrastructure to avoid costly site visits.
Pulse Power delivers up to 6x the power and 30x the distance of a Class 2 system, reducing the number of copper pairs needed while using a thinner wire gauge.
Pulse Power safely delivers power at size times the voltage of a Class 2 system and increases the power capacity per RU while reducing the power lost to heat with higher efficiency.