image

Slant 01, top banner

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

Panduit OneModeTM Resources

Increase Fiber Backbone Bandwidth Without Replacing Existing Infrastructure

Supporting more connected devices, running more cloud services and finding ways to take advantage of next-generation technologies are critical for organizations who are focused on maintaining their competitive edge. 

But all too often, bandwidth limitations — and the cost and complexity of upgrading legacy multimode fiber backbones — holds them back.

 


Panduit OneMode Passive
Media Converter
image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

Banner 01

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod.
banner image

Banner 02

Panduit FlexFusionTM 
Cabinet

Banner 04

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation.

Panduit OneModeTM

Mauris erat ligula, rhoncus at lacus at, rutrum consequat mauris. Fusce eu ligula efficitur arcu dictum blandit. Duis ornare, sapien eu lobortis efficitur, elit leo cursus mi, vitae tincidunt augue lectus ut nulla.

Mauris erat ligula, rhoncus at lacus at, rutrum consequat mauris. Fusce eu ligula efficitur arcu dictum blandit. Duis ornare, sapien eu lobortis efficitur, elit leo cursus mi, vitae tincidunt augue lectus ut nulla.


Schedule a One-on-One Meeting with a Panduit Expert

We hope you enjoyed the opportunity to take a closer deep-dive look at our new FlexFusionTM Cabinet! This next generation cabinet was designed with customers in mind to allow for custom configurations to meet future network needs. To set up a meeting with a Panduit expert, complete the form and we will have someone reach out to you.

The benefits of deploying the FlexFusion Cabinet are:
  • Scalability
  • Robust Construction
  • Advanced Security
  • Enhanced Cable Management
  • Integrated Intelligence
  • Flexibility
  • Maximum Cooling
FlexFusion.png

Lorem Ipsum

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Dolor Sit Amet

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore.

Neque porro quisquam est, qui dolorem ipsum quia dolor sit amet, consectetur, adipisci velit, sed quia non numquam eius modi tempora ut quaerat voluptatem.

OneModeTM is a passive media converter that increases the speed of legacy multimode-fiber cables by eliminating modal dispersion. It’s designed to help meet the need for speed without having to rip and replace legacy infrastructure.

Panduit OneMode:
• Eliminates model dispersion by manipulating single-mode laser light
• Reaches speeds of 10, 50, or even 100 Gbps
• Provides a faster, more economical, less disruptive alternative to ripping up legacy fiber

OneMode_200x133.jpg

With Panduit OneModeTM, you can :

Save time: OneMode can be installed in half the time that ripping and replacing fiber cables requires.
Simplify the process: All that is needed to install OneMode is access to a telecom closet. No permits required, no messes made and no disruption to customer business operations.
Avoid demolition: Eliminate the need to trench or deploy air-blown fiber in parking lots and similar environments.

OneMode is a passive media converter that increases the speed of legacy multimode-fiber cables by eliminating modal dispersion. It’s designed to help meet the need for speed without having to rip and replace legacy infrastructure.

Panduit OneMode:
• Eliminates model dispersion by manipulating single-mode laser light.
• Reaches speeds of 10, 50, or even 100 Gbps.
• Provides a faster, more economical, less disruptive alternative to ripping up legacy fiber.



OneMode_200x133.jpg
Panduit OneMode Passive Media Converter

OneModeTM is a passive media converter that increases the speed of legacy multimode-fiber cables by eliminating modal dispersion. It’s designed to help meet the need for speed without having to rip and replace legacy infrastructure.

Panduit OneMode:
• Eliminates model dispersion by manipulating single-mode laser light
• Reaches speeds of 10, 50, or even 100 Gbps
• Provides a faster, more economical, less disruptive alternative to ripping up legacy fiber

Content video

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Video headline

Above video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Below video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

Virtual One-on-One Demo

Schedule time with Tom Kovanic, our OneMode expert, to discuss your upcoming projects and learn what OneMode can do for you.

Schedule Demo

Register Here

Additional Resources

Outcomes Grid

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.