image

Slant 01, top banner

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

Cinta PVC vinílica
de Aislar

Presentando la Cinta PVC vinílica de Aislar Stronghold™

Como marca de confianza, Panduit provee soluciones competitivas que se mantienen fuertes para una amplia gama de aplicaciones.

Ofrecemos tres categorías de Cinta, Uso Rudo, Grado Premium y para Uso General. Todas las categorías son adecuadas para aislamiento primario y empalmes de hasta 600V, y pueden usarse como camisa protectora. Nuestra oferta protege contra una variedad de materiales abrasivos y corrosivos, además de que ofrecen propiedades de adhesión de gran calidad, así como resistencia a los rayos UV y al clima frío.


¿Está interesado en recibir más información o dónde comprar?

Por favor, compártanos sus datos en el formulario que verá a continuación y con gusto nos comunicaremos con usted.

image
image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

banner image

Banner 02

Banner 04

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation.




Introducing Out Newest Line:
StrongHold™ Electrical PVC Vinyl Tape

As a trusted brand, Panduit provides solutions that will stay strong for a wide range of applications and outlast the competition. 

Suitable for primary insulation and splicing up to 600V and can be used as protective jacketing. Our offering protects against an array of abrasive and corrosive materials offering quality adhesion properties as well as resistance to UV rays and cold weather. 







Introducing StrongHold Electrical PVC Vinyl Tape

As a trusted brand, Panduit provides solutions that will stay strong for a wide range of applications and outlast the competition. 

We offer three categories of tape, Heavy Duty, Premium Grade and General Purpose. All are suitable for primary insulation and splicing up to 600V and can be used as protective jacketing. Our offering protects against an array of abrasive and corrosive materials offering quality adhesion properties as well as resistance to UV rays and cold weather. 





Terminals Legend

Available in insulated and non-insulated options. 

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat.

Dolor Sit Amet

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore.

Neque porro quisquam est, qui dolorem ipsum quia dolor sit amet, consectetur, adipisci velit, sed quia non numquam eius modi tempora ut quaerat voluptatem.


Say hello to  StrongHold™ Terminals
As a trusted brand, Panduit provides solutions that will stay strong for a wide range of general purpose applications and outlast the competition. For Contractors seeking an economical solution to satisfy general purpose applications, look no further than the StrongHold™ (Contractor Grade) Terminals line.






StrongHold™ Terminals
Use the chart below to determine which Terminal is correct for your project
                     
 
 Legend.png
  legend 2.png

Navigating the StrongHold™ Packaging Icons
These helpful icons will identify the attributes related to the product inside the bag. 


Package icons.png






















Check out our StrongHold™ promotional options now!

Do you need a General Purpose, Premium Grade or 
Heavy Duty Product?

Review the chart below to see which product fits your installation needs.



Content video

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Video headline

Above video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Below video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

Conozca más sobre la Cinta de Aislar
PVC Vinílica Stronghold™

¿Desea conocer más sobre StrongHold™?

¡Lo tenemos cubierto!

Say hello to the StrongHold Terminals family

Available in insulated and non-insulated options.