CPWB16_AdjustableRack_1280x240.jpg

Adjustable 4-Post Rack Family

The trend towards consolidation, virtualization and automation in the enterprise is driving the need to maximize space utilization to reduce capital expenditures and operational costs while maintaining network reliability and availability. This trend is placing greater demands on the physical infrastructure to help manage growing cable densities, larger network equipment and increasing energy usage.

Adjustable Depth 4-Post Rack

Assemble Your Network Rack in Minutes!

The Adjustable Depth 4-Post Rack System supports network equipment in data centers, telecommunication rooms, and lab environments. The rack combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing the network layout. Front and rear welded frames with adjustable front-to-back braces provide the strength and flexibility to work with various types of active equipment. The open design allows for maximum airflow in and around the rack.

image description
G-RKR4PCN--INDA-O-HIR-ENG_270x270.png

Adjustable Rail 4-Post Rack

The 4-Post rack combines the stability of a cabinet with the accessibility of an open rack to deliver maximum flexibility. The 45 RU rack is 23" wide overall (with 19" standard EIA mount) and 30" deep, with adjustable mounting rails that have #12-24 EIA universal mounting hole spacing and printed numbering. A range of cable managers and accessories work with the rack. The rack is UL listed, rated for 2,500 pounds, and is made of welded steel.

Adjustable Depth 4-Post Rack Video
4-Post Rack Family Video

Panduit builds on years of experience as a leader in cable management, integrating best practices and application knowledge to develop highly reliable and efficient physical infrastructure solutions. The comprehensive offering of vertical cable management, horizontal cable management, and rack solutions reduces space required to route, manage and protect high cable capacities, providing the lowest total cost of ownership.



Adjustable Depth 4-Post Rack


Adjustable Rail 4-Post Rack
Material Steel
Steel
Loading Rating Lbs./kg 2,000/907
2,500/1,134
Heights Options (RU) 45, 52 42, 45, 52
Color Options Black (BL) and White (WH) Black (BL) and White (WH)
Rail Depth Options In. (mm)
23.0-42.0 (584.2-1006.8)
(in 0.5" or 13mm increments)
23.0 (584.0), 30.0 (762.0),
36.0 (914.0), 42.0 (1054.0)
Overall Width In. (mm) 20.3 (515.9) 23.3 (591.0)
Thread Type #12-24 #12-24
Cage Nut Rails Available Yes Yes
Bonded Rack During Assembly Yes Yes
Notes Maximum versatility in a single part
number; self-squaring; simple assembly
Rails can be adjusted after rack is
mounted to floor; additional sets of rails
can also be added; rails are adjustable
from minimum 3" depth up to the depth
of the rack in 1" increments
Application Used primarily in High Density
Telecommunication Rooms and
Data Centers

Used primarily in High Density
Telecommunication Rooms and
Data Centers
Ordering Information 23"–42" depth #12-24 threaded rails: AR4P*^
Cage nut rails: AR4PCN*^
30" depth #12-24 threaded rails: R4P*^
Cage nut rails: R4PCN*^
23" depth #12-24 threaded rails: R4P23*
Cage nut rails: R4P23CN*
36" depth #12-24 threaded rails: R4P36*^
Cage nut rails: R4P36CN*^
42" depth #12-24 threaded rails: R4P42*
Cage nut rails: R4P42CN
42" depth #12-24 threaded rails: R4P79
Cage nut rails: R4P79CN
*For part numbers 8 feet tall, add “96” to end of part number. Ex: AR4P96 or R4P96
^For white product, add “WH” to end of part number. Ex: AR4PWH or R4P36WH


Adjustable Depth 4-Post Rack (AR4P*)
Material Steel
Loading Rating Lbs./kg 2,000/907
Heights Options (RU) 45, 52
Color Options Black (BL) and White (WH)
Rail Depth Options (In.) 23.0-42.0 (584.2-1006.8)
(in 0.5" or 13mm increments)
Overall Width In. (mm) 20.3 (515.9)
Thread Type #12-24
Cage Nut Rails Available Yes
Bonded Rack During Assembly Yes
Notes Maximum versatility in a single part
number; self-squaring; simple assembly
Application Used primarily in High Density
Telecommunication Rooms and
Data Centers
Ordering Information 23"–42" depth #12-24 threaded rails: AR4P*^
Cage nut rails: AR4PCN*^


Adjustable Rail 4-Post Rack (R4P*)
Material Steel
Loading Rating Lbs./kg 2,500/1,134
Heights Options (RU) 45, 45, 52
Color Options Black (BL) and White (WH)
Rail Depth Options (In.) 23.0 (584.0), 30.0 (762.0), 36.0 (914.0), 42.0 (1054.0)
Overall Width In. (mm) 23.3 (591.0)
Thread Type #12-24
Cage Nut Rails Available Yes
Bonded Rack During Assembly Yes
Notes Rails can be adjusted after rack is
mounted to floor; additional sets of rails
can also be added; rails are adjustable from
minimum 3" depth up to the depth of the
rack in 1" increments
Application Used primarily in High Density
Telecommunication Rooms and
Data Centers
Ordering Information 0" depth #12-24 threaded rails: R4P*^
Cage nut rails: R4PCN*^
23" depth #12-24 threaded rails: R4P23*
Cage nut rails: R4P23CN*
36" depth #12-24 threaded rails: R4P36*^
Cage nut rails: R4P36CN*^
42" depth #12-24 threaded rails: R4P42*
Cage nut rails: R4P42CN
42" depth #12-24 threaded rails: R4P79
Cage nut rails: R4P79CN
*For part numbers 8 feet tall, add “96” to end of part number. Ex: AR4P96 or R4P96
^For white product, add “WH” to end of part number. Ex: AR4PWH or R4P36WH

Like what you see and want to learn more? Panduit offers a variety of 2-Post Rack options. Information can be found at www.panduit.com/2-post-rack.

Adjustable 4-Post Rack Resources

image description
Adjustable Depth 4-Post Rack Specification Sheet

See important ordering details for Adjustable Depth 4-Post Rack here including technical information and key features and benefits.

Learn More

image description
Adjustable Rail 4-Post Rack Specification Sheet

See important ordering details for Adjustable Rail 4-Post Rack here including technical information and key features and benefits.

Learn More

image description
Cable Management Product Bulletin

Learn about our space-saving cable management rack systems.

Learn More

image description
Open Rack Selection Guide

Compare all open frame rack selections side-by-side.

Learn More