Panduit Product Preview Day Wednesday, March 16, 2022 at 10am CDT
Organization, efficiency, simplification, and optimization - all of these are outcomes you can expect from Panduit solutions!
Join us on Wednesday, March 16th at 10am CDT for a product preview day featuring NEW products that will evolve data centers and telecommunications rooms, and scale with your organization in order to stay ahead of future demands. Featured products include:
RapidIDTM Network Mapping System: Automates the labeling and tracing process by using pre-labeled Panduit patch cords and the RapidID Bluetooth-enabled handheld scanner.
Reduces the time and cost of cable documentation by up to 50%
FlexCoreTM Optical Distribution Frame: An all-important network element at the heart of the fiber network offering highly intuitive cable routing paths and lockable vertical cable manager door.
Data center floor space can be reduced by 50%
New and improved PanMPOTM Connector: Allows system designers to tailor configuration and reach to application requirements; to minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs.
No tools, no extra equipment, and offers easy gender and polarity changes in the field
Wire Basket: Delivers the lightest overhead cable management system to network infrastructure with larger openings.
Nearly 20% lighter than competitive offerings
Register today to learn more about these how these products become solutions to your network infrastructure problems!
Complete the form below to register for the virtual product preview day