image

Slant 01, top banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

Learn More

image

Slant 01, bottom banner

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing.

Learn More

image

Wanted Dead or Alive

PROMOTION DATES: January 1 - December 31, 2022

Play Video

Turn in your Handheld Printer and receive a

FREE Panduit MP300, MP200, MP100, or MP75 Handheld Printer (ARV $400) Printer!

MP100 Features:

  • Automatic Cutter
  • Print from Panduit Labeling Apps
  • Up to 1.0" wide label media
  • USB and Bluetooth connectivity

VIEW PRODUCT


MP300 Features:

  • Wide variety of die-cut and continuous label sizes
  • Integrated automatic cutter with full and half cutting
  • Fast 1.4" per second print speed
  • USB connectivity


VIEW PRODUCT

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

image

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sit amet, consectetur adipiscing. Error sit voluptatem accusantium doloremque.

banner image

Banner 01

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod.
banner image

Banner 02

Banner 03

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod. Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae.

Turn in your handheld printer and receive a 
FREE Panduit MP300, MP200, MP100, or MP75 Handheld Printer!

Panduit and Epson have partnered to bring you best in class print technology with industry leading labeling and software capabilities. Surrender your old printer and receive our MP300, MP200, MP200-KIT, MP100, or MP75!

MP300 Features:
• Wide variety of die-cut & continuous label sizes up to 1.5"
• Integrated automatic cutter with
  full & half cutting

• Fast 1.4" per second print speed
• USB connectivity

 VIEW PRODUCT

MP200 Features:
• Up to 1.0" wide continuous label sizes
• Automatic cutter with full & half cutting
• Fast 1.2" per second print speed
• USB connectivity
                                                                                                  

 VIEW PRODUCT



MP200-KIT Includes:
• Hard carrying case
• Rechargeable battery pack
• Magnetic attachments
• USB cable & power adapter
   

 VIEW PRODUCT



MP100 Features:
• Automatic cutter
• Print from Panduit Labeling Apps
• Up to 1.0" wide label sizes
• USB & Bluetooth connectivity

 VIEW PRODUCT


MP75 Features:
• Up to 0.75" wide continuous label sizes
• Lightweight & compact
• Manual cutter

 VIEW PRODUCT

REDEMPTION:
COMPLETE THE FORM

Fill out the form to register your
promo request

SUBMIT
The printer to:
*ATTENTION:
FREE Printer Trade-In Panduit Corp
2045 Pendley Road Cumming, GA 30040


Restrictions:

*Limited to end customers in the U.S. and Canada only
*While supplies last
*Panduit reserves the right to end this promotion at any time

Qualifying trade-in part numbers:

MP300 Qualifying Printers:

  • Brady: BMP41, BMP51, BMP53, BMP61, BMP71, HandiMark, iDPro, iDPro-Plus, iDXPert, TLS2200     
  • Brother: PT-E500, PT-E550W, PT-800W, PT-9600
  • Dymo: XTL 300, XTL 500

MP200-KIT, MP200, & MP100 Qualifying Printers:

  • Brady: M210, M211, BMP21, BMP21-Plus, BMP-41, BMP-51, BMP-53, BMP-61, BMP-71, iDPal, HandiMark, iDPro, iDPro-Plus, iDXPert, TLS2200     
  • Brother: PT-1400, PT-1600, PT-1650, PT-7500, PT-7600, PT-9600, PT-E300, PT-E500, PT-550W, PT-800W
  • Dymo: 4200, 5000, 5200, 6000, 6500, XTL 300, XTL 500

MP75 Qualifying Printers:

  • Brady: M210, M211, BMP21, BMP21-Plus, LabPal, iDPal, BMP41, BMP51, BMP53, BMP61, BMP71, HandiMark, iDPro, iDPro-Plus, iDXPert, TLS2200     
  • Brother: PT-E100, PT-E105, PT-E110, PT-1400, PT-1600, PT-1650, PT-7500, PT-7600, PT-9600, PT-E300, PT-E500, PT-E550W, PT-800W     
  • Dymo: 1000, 3000, 4200, 5000, 5200, 6000, 6500, XTL 300, XTL 500


Complete the claim form to register your promo request

Two-thirds left content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Sed ut perspiciatis unde omnis iste natus error sit voluptatem accusantium doloremque laudantium, totam rem aperiam, eaque ipsa quae ab illo inventore veritatis et quasi architecto beatae vitae dicta sunt explicabo. Nemo enim ipsam voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed quia.

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Two-thirds right content

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

MP300 Features:

  • Wide variety of die-cut and continuous label sizes
  • Integrated automatic cutter with full and half cutting
  • Fast 1.4" per second print speed
  • USB connectivity



 VIEW PRODUCT

Ut quis nostrud exerci tation ullamcorper adipiscing elit, sed diam nonummy nibh euismodtincidunt suscipit lobortis nisl ut aliquip ex ea commodo consequat. At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Sidebar left

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod.

Lorem nibh euismod tincidunt ut laoreet dolore magna aliquam erat.

Sidebar left

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

At vero eos et accusamus et iusto odio dignissimos ducimus qui blanditiis praesentium voluptatum deleniti atque corrupti quos dolores et quas molestias excepturi sint occaecati cupiditate non provident, similique sunt in culpa qui officia deserunt voluptatem quia voluptas sit aspernatur aut odit aut fugit, sed fuga.

Content video

Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Video headline

Above video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Below video - Lorem ipsum dolor sit amet, consectetuer adipiscing elit, sed diam nonummy nibh euismod tincidunt ut laoreet dolore magna aliquam erat volutpat.

Statistics

32%

Sed quia non numquam eius modi tempora incidunt

2/3

Autem vel eum iure reprehe nderit qui in ea voluptate

76%

Nam sit amet tellus non felis dapibus molestie lorem

Learn More

CTA Banner

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.

EXPLORE

You might be interested in…

Asset Grid

Outcomes Grid

Reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate reprehe nderit qui in ea voluptate.