For decades, Ethernet cabling has used four twisted pairs of copper conductors to carry data and power. But as a breakthrough technology, Ethernet can now be deployed over a single balanced twisted-pair, Single Pair Ethernet. insert infographic link when available
Provide the ability to operate a single, seamless network from cloud to edge with the option to power end devices over distances longer than traditional ethernet cabling. Single Pair Ethernet enables a single protocol in many industries and industrial control networks by driving widespread adoption of digital transformation.
Listen to a webinar about how SPE can impact future cabling deployments.
Panduit received the approval of the IEC 63171-1 (Variant 1) Single Pair Ethernet connector style by ISO IEC SC48B. Learn more about the connector by visiting the press release.