The trend towards consolidation, virtualization and automation in the enterprise is driving the need to maximize space utilization to reduce capital expenditures and operational costs while maintaining network reliability and availability. This trend is placing greater demands on the physical infrastructure to help manage growing cable densities, larger network equipment and increasing energy usage.
The 3" channel 2-Post Rack System provides a reliable foundation for mounting telecommunication and data center equipment. The modular rack can manage high-performance copper and fiber patch cables using horizontal and vertical cable managers and accessories, such as power distribution unit brackets and shelves.
The 6" Channel 2-Post Rack System combines the reliable foundation and modularity of the 3" channel 2-Post Rack System, but with an increased load rating for greater stability.
Open frame racks help ensure network availability and peak performance in your telecommunication rooms and data centers.
3" Channel 2-Post Rack |
6" Channel 2-Post Rack |
||||||||
Material | Aluminum |
Steel | |||||||
Loading Rating Lbs./kg | 1,000/454 | 1,500/680 | |||||||
Heights Options (RU) | 13, 24, 42, 45, 52 | 45, 52 | |||||||
Color Options | Black (BL) and White (WH) | Black (BL) and White (WH) | |||||||
Rail Depth Options In. (mm) |
3" Channel (76mm Channel) |
6" Channel (152mm Channel) | |||||||
Overall Width In. (mm) | 20.3 (515.9) | 20.3 (515.9) | |||||||
Thread Type | #12-24 | #12-24 | |||||||
Cage Nut Rails Available | No |
No | |||||||
Bonded Rack During Assembly | Yes | Yes |
|||||||
Notes | 45 RU steel version is also available |
Channels have cutouts for maximum airflow |
|||||||
Application | Used primarily in Telecommunication Rooms | Used primarily in Telecommunication Rooms | |||||||
Ordering Information | 84" H x 19" W: R2P^ 48" H x 19" W: R2P48 79" H x 19" W: R2P79 96" H x 19" W: R2P96 84" H x 23" W: R2PW^ 84" H x 19" W, Steel: R2PS |
84" H x19" W: R2P6S 96" H x 19" W: R2P6S96 |
|||||||
^For white products, add “WH” to the end of the part number. Ex: R2PWH |
3" Channel 2-Post Rack |
||||
Material | Aluminum |
|||
Loading Rating Lbs./kg | 1,000/454 | |||
Heights Options (RU) | 13, 24, 42, 45, 52 | |||
Color Options | Black (BL) and White (WH) | |||
Rail Depth Options (In.) | 3" Channel (76mm Channel) | |||
Overall Width In. (mm) | 20.3 (515.9) | |||
Thread Type | #12-24 | |||
Cage Nut Rails Available | No | |||
Bonded Rack During Assembly | Yes | |||
Notes | 45 RU steel version is also available |
|||
Application | Used primarily in Telecommunication Rooms | |||
Ordering Information | 84" H x 19" W: R2P^ 48" H x 19" W: R2P48 79" H x 19" W: R2P79 96" H x 19" W: R2P96 84" H x 23" W: R2PW^ 84" H x 19" W, Steel: R2PS |
6" Channel 2-Post Rack |
||||
Material | Steel | |||
Loading Rating Lbs./kg | 1,500/680 | |||
Heights Options (RU) | 45, 45, 52 | |||
Color Options | Black (BL) and White (WH) | |||
Rail Depth Options (In.) | 6" Channel (152mm Channel) | |||
Overall Width In. (mm) | 20.3 (515.9) |
|||
Thread Type | #12-24 | |||
Cage Nut Rails Available | No |
|||
Bonded Rack During Assembly | Yes | |||
Notes | 45 RU steel version is also available | |||
Application | Used primarily in Telecommunication Rooms | |||
Ordering Information | 84" H x19" W: R2P6S 96" H x 19" W: R2P6S96 |
|||
^For white products, add “WH” to the end of the part number. Ex: R2PWH |
See important ordering details for 2-Post Rack here, including technical information and key features and benefits.
See important ordering details for PatchRunner™ and how it relates to this offering.
Learn more about our space-saving cable management rack systems.